Component reference
Changing pallets
Pallet changer | Components | Robotic solutions | Industrial robots

Pallet changer
Series SPP

- Maximum clamping and holding force
- Slim design for maximum utilization of the machine space
- Sensing of clamping state and pallet presence
- Reliable handling thanks to cleaning function and spring accumulator
1. Pallet changer

- Maximum clamping and holding force
- Slim design for maximum utilization of the machine space
- Sensing of clamping state and pallet presence
- Reliable handling thanks to cleaning function and spring accumulator
Task & Solution
In addition to changing pallets in machine tools, our new pallet changer offers a wide range of possibilities in the field of automation, for example handling components in gantries or on robots with high repeat accuracy.
- Slim design
- Low structure consisting of clamping plate and clamping pallet
- Pallet loading very close to the machine table
- Maximum utilization of the machine space
Highlights and technical data
Torque support
Form fit
Pins compatible with reference system
Protected against corrosion
Magnetic field sensor
Low height
PLUS connection
Pneumatic
Built-in standard components